How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 1.88 in | V: | 1.94 in |
| AB: | 4.07 | AE2: | 0.56 |
| AF: | 0.19 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| L: | 5.51 in | T: | 1.25 |
| G: | 1.94 | I: | 3.77 in |
| BD: | 9 | LL: | 2.12 in |
| D: | 2.69 | AJ: | 7.25 |
| AA: | 8.88 | L1: | 8.76 in |
| U: | 0.75 in | AG: | 4.65 |
Technical Specifications
| Bore Code: | 20 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 1.83 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Output RPM: | 87.5 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

