How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.69 |
| U: | 0.75 in | T: | 1.25 |
| BD: | 9 | V: | 1.94 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 8.88 | H: | 0.53 in |
| LL: | 2.12 in | AF: | 0.19 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | L: | 5.51 in |
| I: | 3.77 in | AB: | 4.07 |
| G: | 1.94 | AG: | 4.65 |
| BE1: | 0.5 in | L1: | 8.76 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.83 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Output RPM: | 87.5 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

