How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 5.51 in |
| AG: | 4.65 | BE1: | 0.5 in |
| AB: | 4.07 | AK: | 8.5 |
| L1: | 8.76 in | G: | 1.94 |
| D: | 2.69 | AA: | 8.88 |
| V: | 1.94 in | AE2: | 0.56 |
| AF: | 0.19 | P: | 1.88 in |
| LL: | 2.12 in | T: | 1.25 |
| I: | 3.77 in | BF: | 0.53 |
| AJ: | 7.25 | U: | 0.75 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 70 |
| Bore Code: | 20 | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

