How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AA: | 8.88 |
| H: | 0.53 in | AF: | 0.19 |
| U: | 0.75 in | LL: | 2.12 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.25 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | V: | 1.94 in |
| G: | 1.94 | L1: | 8.76 in |
| AK: | 8.5 | AB: | 4.07 |
| BD: | 9 | P: | 1.88 in |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.32 | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

