How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| P: | 1.88 in | D: | 2.69 |
| G: | 1.94 | AK: | 8.5 |
| L1: | 8.76 in | AB: | 4.07 |
| U: | 0.75 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| L: | 5.51 in | T: | 1.25 |
| BE1: | 0.5 in | I: | 3.77 in |
| AE2: | 0.56 | AJ: | 7.25 |
| AA: | 8.88 | AF: | 0.19 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.32 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Series Code: | OE | Gear Type: | Worm |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

