How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| BE1: | 0.5 in | AB: | 4.07 |
| T: | 1.25 | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
| P: | 1.88 in | AA: | 8.88 |
| AF: | 0.19 | L1: | 8.76 in |
| U: | 0.75 in | G: | 1.94 |
| AG: | 4.65 | V: | 1.94 in |
| LL: | 2.12 in | AE2: | 0.56 |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 2.69 | L: | 5.51 in |
Technical Specifications
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

