How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BD: | 9 |
| I: | 3.77 in | AE2: | 0.56 |
| D: | 2.69 | AA: | 8.88 |
| AF: | 0.19 | AB: | 4.07 |
| G: | 1.94 | V: | 1.94 in |
| AG: | 4.65 | L: | 5.51 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 1.88 in | L1: | 8.76 in |
| LL: | 2.12 in | U: | 0.75 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.89 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

