How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | H: | 0.53 in |
| L: | 5.51 in | AK: | 8.5 |
| AB: | 4.07 | BF: | 0.53 |
| P: | 1.88 in | G: | 1.94 |
| L1: | 8.76 in | LL: | 2.12 in |
| AF: | 0.19 | D: | 2.69 |
| AE2: | 0.56 | T: | 1.25 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| BD: | 9 | V: | 1.94 in |
| AA: | 8.88 | AG: | 4.65 |
| I: | 3.77 in | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output RPM: | 350 |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.89 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

