How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 1.88 in |
| L: | 5.51 in | BF: | 0.53 |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | D: | 2.69 |
| AA: | 8.88 | G: | 1.94 |
| AF: | 0.19 | AJ: | 7.25 |
| I: | 3.77 in | L1: | 8.76 in |
| BE1: | 0.5 in | T: | 1.25 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | U: | 0.75 in |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output RPM: | 350 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

