How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.88 in |
| BD: | 9 | I: | 3.77 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AJ: | 7.25 |
| BF: | 0.53 | T: | 1.25 |
| BE1: | 0.5 in | AB: | 4.07 |
| G: | 1.94 | H: | 0.53 in |
| L: | 5.51 in | AK: | 8.5 |
| AE2: | 0.56 | D: | 2.69 |
| U: | 0.75 in | AG: | 4.65 |
| V: | 1.94 in | AA: | 8.88 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 5:1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Bore Code: | 20 |
| Series Code: | OE | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.89 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

