How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | P: | 1.88 in |
| AE2: | 0.56 | AK: | 8.5 |
| AA: | 8.88 | AB: | 4.07 |
| V: | 1.94 in | L: | 5.51 in |
| BF: | 0.53 | D: | 2.69 |
| BE1: | 0.5 in | G: | 1.94 |
| AG: | 4.65 | I: | 3.77 in |
| BD: | 9 | H: | 0.53 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | LL: | 2.12 in |
| U: | 0.75 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Bore Code: | 20 | Ratio: | 5:1 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft Direction: | 1 |
| Model Code: | 23YFC | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output RPM: | 350 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

