How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 3.77 in |
| AB: | 4.07 | AF: | 0.19 |
| AE2: | 0.56 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.94 | U: | 0.75 in |
| LL: | 2.12 in | BD: | 9 |
| L: | 5.51 in | D: | 2.69 |
| P: | 1.88 in | AK: | 8.5 |
| L1: | 8.76 in | H: | 0.53 in |
| AA: | 8.88 | T: | 1.25 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.847 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

