How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| U: | 0.75 in | L: | 5.51 in |
| AG: | 4.65 | V: | 1.94 in |
| H: | 0.53 in | BD: | 9 |
| AB: | 4.07 | AK: | 8.5 |
| LL: | 2.12 in | G: | 1.94 |
| AF: | 0.19 | L1: | 8.76 in |
| AA: | 8.88 | P: | 1.88 in |
| D: | 2.69 | T: | 1.25 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Model Code: | 23YFC | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

