How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | U: | 0.75 in |
| L: | 5.51 in | L1: | 8.76 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | T: | 1.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 8.88 | H: | 0.53 in |
| AE2: | 0.56 | AJ: | 7.25 |
| D: | 2.69 | V: | 1.94 in |
| I: | 3.77 in | AK: | 8.5 |
| P: | 1.88 in | BD: | 9 |
| AF: | 0.19 | G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 60:1 | Model Code: | 23YFC |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.674 |
| Output RPM: | 29.2 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

