How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | L: | 5.51 in |
| V: | 1.94 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| BD: | 9 | LL: | 2.12 in |
| AE2: | 0.56 | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.19 |
| T: | 1.25 | P: | 1.88 in |
| D: | 2.69 | G: | 1.94 |
| BF: | 0.53 | I: | 3.77 in |
| U: | 0.75 in | AA: | 8.88 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.674 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output RPM: | 29.2 | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Ratio: | 60:1 |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

