How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | P: | 1.88 in |
| LL: | 2.12 in | U: | 0.75 in |
| L1: | 8.76 in | AF: | 0.19 |
| I: | 3.77 in | T: | 1.25 |
| AJ: | 7.25 | AG: | 4.65 |
| AA: | 8.88 | AK: | 8.5 |
| L: | 5.51 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| V: | 1.94 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| BE1: | 0.5 in | G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.47 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 23YFC | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

