How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 8.88 |
| G: | 1.94 | V: | 1.94 in |
| I: | 3.77 in | P: | 1.88 in |
| AB: | 4.07 | AF: | 0.19 |
| U: | 0.75 in | BF: | 0.53 |
| T: | 1.25 | H: | 0.53 in |
| L1: | 8.76 in | AE2: | 0.56 |
| BE1: | 0.5 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AJ: | 7.25 | L: | 5.51 in |
| AG: | 4.65 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

