How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 3.77 in |
| G: | 1.94 | AA: | 8.88 |
| U: | 0.75 in | AE2: | 0.56 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | L: | 5.51 in |
| AB: | 4.07 | BE1: | 0.5 in |
| AG: | 4.65 | AJ: | 7.25 |
| D: | 2.69 | LL: | 2.12 in |
| P: | 1.88 in | BD: | 9 |
| AF: | 0.19 | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Bore Code: | 20 | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 0.455 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 21.9 | Model Code: | 23YFC |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

