How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AA: | 8.88 |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.19 |
| U: | 0.75 in | AK: | 8.5 |
| LL: | 2.12 in | P: | 1.88 in |
| D: | 2.69 | V: | 1.94 in |
| AB: | 4.07 | T: | 1.25 |
| AE2: | 0.56 | H: | 0.53 in |
| L: | 5.51 in | AG: | 4.65 |
| G: | 1.94 | I: | 3.77 in |
Technical Specifications
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.08 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

