How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AA: | 8.88 |
| AK: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | U: | 0.75 in |
| AB: | 4.07 | LL: | 2.12 in |
| AG: | 4.65 | I: | 3.77 in |
| AE2: | 0.56 | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AF: | 0.19 | BD: | 9 |
| T: | 1.25 | BE1: | 0.5 in |
| P: | 1.88 in | BF: | 0.53 |
| G: | 1.94 | L: | 5.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Center Distance (in): | 2.375 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 175 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

