How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | T: | 1.25 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| P: | 1.88 in | I: | 3.77 in |
| H: | 0.53 in | AJ: | 7.25 |
| L1: | 8.76 in | AG: | 4.65 |
| G: | 1.94 | U: | 0.75 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.56 | AK: | 8.5 |
| AF: | 0.19 | LL: | 2.12 in |
| AB: | 4.07 | BD: | 9 |
| L: | 5.51 in | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Ratio: | 10:1 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YFC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

