How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.25 |
| BE1: | 0.5 in | AE2: | 0.56 |
| U: | 0.75 in | AA: | 8.88 |
| AB: | 4.07 | G: | 1.94 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| V: | 1.94 in | H: | 0.53 in |
| BF: | 0.53 | LL: | 2.12 in |
| AK: | 8.5 | AF: | 0.19 |
| L: | 5.51 in | P: | 1.88 in |
| AJ: | 7.25 | I: | 3.77 in |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Ratio: | 15:1 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.3 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

