How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | AB: | 4.07 |
| LL: | 2.12 in | T: | 1.25 |
| L: | 5.51 in | AE2: | 0.56 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | P: | 1.88 in |
| AJ: | 7.25 | D: | 2.69 |
| V: | 1.94 in | AF: | 0.19 |
| I: | 3.77 in | AA: | 8.88 |
| BD: | 9 | AG: | 4.65 |
| H: | 0.53 in | G: | 1.94 |
Technical Specifications
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 20:1 |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.83 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

