How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | V: | 1.94 in |
| AK: | 8.5 | U: | 0.75 in |
| AA: | 8.88 | AE2: | 0.56 |
| AF: | 0.19 | BF: | 0.53 |
| T: | 1.25 | I: | 3.77 in |
| L: | 5.51 in | LL: | 2.12 in |
| BE1: | 0.5 in | AG: | 4.65 |
| P: | 1.88 in | AJ: | 7.25 |
| H: | 0.53 in | L1: | 8.76 in |
| G: | 1.94 | BD: | 9 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Output RPM: | 87.5 | Assembly: | YFC-1 |
| Bore Code: | 20 | Model Code: | 23YFC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

