How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 2.69 |
| L1: | 8.76 in | LL: | 2.12 in |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.56 | AB: | 4.07 |
| U: | 0.75 in | T: | 1.25 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| H: | 0.53 in | P: | 1.88 in |
| L: | 5.51 in | V: | 1.94 in |
| G: | 1.94 | BF: | 0.53 |
| AK: | 8.5 | AG: | 4.65 |
| BE1: | 0.5 in | AA: | 8.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.83 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

