How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | H: | 0.53 in |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.94 | BF: | 0.53 |
| LL: | 2.12 in | AA: | 8.88 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | T: | 1.25 |
| AB: | 4.07 | L1: | 8.76 in |
| BE1: | 0.5 in | I: | 3.77 in |
| BD: | 9 | D: | 2.69 |
| P: | 1.88 in | AK: | 8.5 |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Bore Code: | 20 |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

