How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.07 |
| AE2: | 0.56 | H: | 0.53 in |
| P: | 1.88 in | AF: | 0.19 |
| U: | 0.75 in | BD: | 9 |
| I: | 3.77 in | LL: | 2.12 in |
| V: | 1.94 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| D: | 2.69 | AA: | 8.88 |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 1.25 | BE1: | 0.5 in |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 25:1 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.51 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

