How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| BE1: | 0.5 in | D: | 2.69 |
| AF: | 0.19 | V: | 1.94 in |
| AJ: | 7.25 | LL: | 2.12 in |
| U: | 0.75 in | AK: | 8.5 |
| T: | 1.25 | BD: | 9 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | AA: | 8.88 |
| L: | 5.51 in | AG: | 4.65 |
| L1: | 8.76 in | G: | 1.94 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 1.32 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

