How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 9 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | LL: | 2.12 in |
| L: | 5.51 in | AG: | 4.65 |
| BF: | 0.53 | AF: | 0.19 |
| AE2: | 0.56 | AB: | 4.07 |
| D: | 2.69 | L1: | 8.76 in |
| T: | 1.25 | BE1: | 0.5 in |
| G: | 1.94 | H: | 0.53 in |
| AK: | 8.5 | AA: | 8.88 |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 30:1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

