How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BF: | 0.53 |
| V: | 1.94 in | G: | 1.94 |
| I: | 3.77 in | H: | 0.53 in |
| L: | 5.51 in | AE2: | 0.56 |
| T: | 1.25 | AK: | 8.5 |
| D: | 2.69 | LL: | 2.12 in |
| BD: | 9 | AA: | 8.88 |
| AF: | 0.19 | AJ: | 7.25 |
| L1: | 8.76 in | AB: | 4.07 |
| AG: | 4.65 | BE1: | 0.5 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.32 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

