How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | D: | 2.69 |
| AK: | 8.5 | AG: | 4.65 |
| AE2: | 0.56 | L1: | 8.76 in |
| T: | 1.25 | V: | 1.94 in |
| AF: | 0.19 | L: | 5.51 in |
| BD: | 9 | AA: | 8.88 |
| U: | 0.75 in | LL: | 2.12 in |
| I: | 3.77 in | AJ: | 7.25 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
Technical Specifications
| Bore Code: | 20 | Ratio: | 40:1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.04 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

