How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| I: | 3.77 in | BF: | 0.53 |
| P: | 1.88 in | AE2: | 0.56 |
| LL: | 2.12 in | AB: | 4.07 |
| AF: | 0.19 | H: | 0.53 in |
| V: | 1.94 in | T: | 1.25 |
| AK: | 8.5 | AA: | 8.88 |
| AJ: | 7.25 | BE1: | 0.5 in |
| U: | 0.75 in | BD: | 9 |
| L: | 5.51 in | G: | 1.94 |
| AG: | 4.65 | D: | 2.69 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Series Code: | OE | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.04 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Model Code: | 23YFC | Bore Code: | 20 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

