How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.07 |
| AE2: | 0.56 | U: | 0.75 in |
| AA: | 8.88 | T: | 1.25 |
| AG: | 4.65 | I: | 3.77 in |
| AF: | 0.19 | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | L1: | 8.76 in |
| V: | 1.94 in | P: | 1.88 in |
| BF: | 0.53 | D: | 2.69 |
| L: | 5.51 in | BD: | 9 |
| LL: | 2.12 in | G: | 1.94 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 350 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.89 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

