How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 1.88 in |
| L: | 5.51 in | AB: | 4.07 |
| BE1: | 0.5 in | LL: | 2.12 in |
| V: | 1.94 in | BF: | 0.53 |
| AK: | 8.5 | G: | 1.94 |
| D: | 2.69 | T: | 1.25 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | H: | 0.53 in |
| AG: | 4.65 | AE2: | 0.56 |
| I: | 3.77 in | AF: | 0.19 |
| AJ: | 7.25 | U: | 0.75 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.89 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

