How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | G: | 1.94 |
| AJ: | 7.25 | L: | 5.51 in |
| V: | 1.94 in | AB: | 4.07 |
| BF: | 0.53 | U: | 0.75 in |
| AF: | 0.19 | BD: | 9 |
| AG: | 4.65 | H: | 0.53 in |
| AA: | 8.88 | LL: | 2.12 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | P: | 1.88 in |
| T: | 1.25 | L1: | 8.76 in |
| BE1: | 0.5 in | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 20 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Model Code: | 23YFC |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.89 | Motor Frame Size: | 210TC |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

