How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | T: | 1.25 |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 1.94 | BD: | 9 |
| AA: | 8.88 | AK: | 8.5 |
| BF: | 0.53 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| BE1: | 0.5 in | L: | 5.51 in |
| AE2: | 0.56 | D: | 2.69 |
| P: | 1.88 in | U: | 0.75 in |
| LL: | 2.12 in | AF: | 0.19 |
| L1: | 8.76 in | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.847 | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 35 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

