How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 0.75 in |
| AJ: | 7.25 | L1: | 8.76 in |
| BF: | 0.53 | I: | 3.77 in |
| V: | 1.94 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| T: | 1.25 | AG: | 4.65 |
| AB: | 4.07 | AF: | 0.19 |
| H: | 0.53 in | BE1: | 0.5 in |
| LL: | 2.12 in | G: | 1.94 |
| BD: | 9 | AE2: | 0.56 |
| D: | 2.69 | AA: | 8.88 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.847 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

