How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | V: | 1.94 in |
| AF: | 0.19 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 2.69 | LL: | 2.12 in |
| U: | 0.75 in | G: | 1.94 |
| I: | 3.77 in | AK: | 8.5 |
| AE2: | 0.56 | P: | 1.88 in |
| L1: | 8.76 in | AB: | 4.07 |
| BD: | 9 | T: | 1.25 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.674 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

