How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AJ: | 7.25 |
| H: | 0.53 in | AB: | 4.07 |
| I: | 3.77 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| L: | 5.51 in | AA: | 8.88 |
| P: | 1.88 in | L1: | 8.76 in |
| V: | 1.94 in | AE2: | 0.56 |
| BD: | 9 | BE1: | 0.5 in |
| G: | 1.94 | AG: | 4.65 |
| AF: | 0.19 | BF: | 0.53 |
| AK: | 8.5 | U: | 0.75 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 21.9 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Model Code: | 23YFC | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.455 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

