How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 1.94 in |
| P: | 1.88 in | G: | 1.94 |
| LL: | 2.12 in | D: | 2.69 |
| BE1: | 0.5 in | U: | 0.75 in |
| AG: | 4.65 | I: | 3.77 in |
| AJ: | 7.25 | AA: | 8.88 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | AE2: | 0.56 |
| L1: | 8.76 in | BD: | 9 |
| T: | 1.25 | H: | 0.53 in |
| L: | 5.51 in | AB: | 4.07 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

