How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 8.76 in |
| AJ: | 7.25 | AF: | 0.19 |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 9 | T: | 1.25 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 1.94 in | D: | 2.69 |
| AA: | 8.88 | L: | 5.51 in |
| AG: | 4.65 | P: | 1.88 in |
| U: | 0.75 in | I: | 3.77 in |
| BF: | 0.53 | AB: | 4.07 |
Technical Specifications
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.455 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

