How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | V: | 1.94 in |
| LL: | 2.12 in | P: | 1.88 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AE2: | 0.56 | H: | 0.53 in |
| BE: | 0.38 in | L: | 5.51 in |
| U: | 0.75 in | T: | 1.25 |
| G: | 1.94 | AA: | 8.88 |
| I: | 3.77 in | AK: | 4.5 |
| AG: | 4.65 | D: | 2.69 |
| AB: | 4.07 | AF: | 0.19 |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Model Code: | 23YFC | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

