How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 3.77 in |
| D: | 2.69 | AJ: | 5.88 |
| L: | 5.51 in | BE: | 0.38 in |
| BF: | 0.41 | AB: | 4.07 |
| AA: | 8.88 | BD: | 5.88 |
| U: | 0.75 in | G: | 1.94 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | P: | 1.88 in |
| T: | 1.25 | LL: | 2.12 in |
| V: | 1.94 in | LM: | 7.76 |
| H: | 0.53 in | AG: | 4.65 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.3 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

