How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.12 in |
| U: | 0.75 in | AA: | 8.88 |
| T: | 1.25 | AB: | 4.07 |
| LM: | 7.76 | D: | 2.69 |
| G: | 1.94 | AF: | 0.19 |
| AK: | 4.5 | BD: | 5.88 |
| L: | 5.51 in | AE2: | 0.56 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AG: | 4.65 |
| V: | 1.94 in | I: | 3.77 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Model Code: | 23YFC | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.3 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

