How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 1.88 in |
| LM: | 7.76 | AA: | 8.88 |
| G: | 1.94 | AE2: | 0.56 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | U: | 0.75 in |
| AG: | 4.65 | AF: | 0.19 |
| BE: | 0.38 in | T: | 1.25 |
| BD: | 5.88 | D: | 2.69 |
| AJ: | 5.88 | LL: | 2.12 in |
| BF: | 0.41 | AB: | 4.07 |
| I: | 3.77 in | L: | 5.51 in |
Technical Specifications
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 2.3 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

