How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AF: | 0.19 |
| I: | 3.77 in | U: | 0.75 in |
| BF: | 0.41 | V: | 1.94 in |
| AK: | 4.5 | L: | 5.51 in |
| T: | 1.25 | AJ: | 5.88 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | BE: | 0.38 in |
| AG: | 4.65 | AB: | 4.07 |
| H: | 0.53 in | P: | 1.88 in |
| BD: | 5.88 | G: | 1.94 |
| LL: | 2.12 in | LM: | 7.76 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 1.83 | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Motor Frame Size: | 56C |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

