How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 5.51 in |
| AJ: | 5.88 | AE2: | 0.56 |
| BE: | 0.38 in | U: | 0.75 in |
| LL: | 2.12 in | G: | 1.94 |
| V: | 1.94 in | BF: | 0.41 |
| AA: | 8.88 | LM: | 7.76 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | BD: | 5.88 |
| P: | 1.88 in | I: | 3.77 in |
| AK: | 4.5 | AB: | 4.07 |
| H: | 0.53 in | D: | 2.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.51 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

