How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L: | 5.51 in |
| D: | 2.69 | AB: | 4.07 |
| BD: | 5.88 | LL: | 2.12 in |
| T: | 1.25 | AA: | 8.88 |
| AK: | 4.5 | G: | 1.94 |
| AF: | 0.19 | BF: | 0.41 |
| AJ: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AG: | 4.65 | LM: | 7.76 |
| V: | 1.94 in | AE2: | 0.56 |
| BE: | 0.38 in | I: | 3.77 in |
Technical Specifications
| Ratio Range: | 25:1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.51 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

