How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BE: | 0.38 in |
| AE2: | 0.56 | LL: | 2.12 in |
| H: | 0.53 in | AF: | 0.19 |
| BF: | 0.41 | L: | 5.51 in |
| AG: | 4.65 | AA: | 8.88 |
| V: | 1.94 in | U: | 0.75 in |
| AK: | 4.5 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.25 | P: | 1.88 in |
| AB: | 4.07 | I: | 3.77 in |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.51 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

