How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AK: | 4.5 |
| D: | 2.69 | I: | 3.77 in |
| T: | 1.25 | AF: | 0.19 |
| LL: | 2.12 in | G: | 1.94 |
| AE2: | 0.56 | AB: | 4.07 |
| V: | 1.94 in | LM: | 7.76 |
| L: | 5.51 in | BF: | 0.41 |
| U: | 0.75 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| P: | 1.88 in | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 1.51 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 70 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

